Cylindrical bushings

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water.
 

Categories
Filter
Core Requirements
Material
Requirements

Number of products: 4

iglidur® G, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • High wear resistance
  • Resistance to dust and dirt
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® P210, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • Low moisture absorption
  • Extremely wear-resistant especially with loads of up to 20MPa in pivoting applications
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficient of friction
  • Low wear against different shaft materials
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • The FDA-compliant all-rounder
  • The iglidur® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
RoHS compliant
According to 2011/65/EU (RoHS 2)

Consulting

Photo
Nitin Prakash Vibhandik

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH