#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
For manual adjustments
Flat and compact
High torsional stability (stiffening)
All construction materials: VA and V4A stainless steel
100 % lubricant-free
Resistant to chemicals and corrosion
Available accessories
In many applications, a clamping option is also required as an additional safeguard against unintentional adjustment.
The electronic position indicator (battery operated) for drylin® linear modules can be freely programmed for the individual thread pitch in each case. Ideal for use with dryspin® high helix threads. LCD display with 5 digits and special characters, long battery life and easy battery change without removal of the device.