Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

dryspin® flange lead screw nut with spanner flat, trapezoidal thread, multi-start, WFRM

  • Material: iglidur® W300
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Multi start
  • With spanner flat
Product description
Lead screw nut made of iglidur® W300 - for heavy duty applications up to 5MPa
 
Our lead screw nut made of the high-performance polymer iglidur® W300 enables iglidur® W300 the lead screw nut a high wear resistance at high loads and/or abrasive ambient media. Of all iglidur® materials, iglidur® W300 is the most resistant to these conditions. It should only be noted that for lower loads or very dynamic applications, iglidur® J (all-rounder) is probably a better alternative (we will be happy to help you with the right material selection), as the material tends to vibrate at low loads due to its high strength. Other advantages include:
Wear-resistant at high loads - high static strength

For low speeds
Application range up to +90°C upper long-term application temperature
Recommended continuous surface pressure in the threads 4.0 - 5.0MPa


________________________ ___________________________________________________________________________________________

All of our lead screw nuts are made from the wear-resistant iglidur® high-performance polymers.
There are seven different standard materials available for different purposes: iglidur J - high efficiency at all speeds, iglidur J350 - for temperatures up to +150°C, iglidur A180 - FDA-compliant for the food and pharmaceutical industry, iglidur E7 - for high speeds with low loads, iglidur R - anti-oscillation and anti-vibration, iglidur J200 - the best counter partner for aluminium and iglidur W300 - for heavy-duty applications. 

This gives you the following advantages:
100% lubrication-free and maintenance-free
Durable and robust in adverse environments
Chemical resistant and mould-free
Quiet and vibration-free travel
PTFE-free
FDA compliance through A180
Withstanding high loads
Long-term use in temperature ranges from -20°C to +150°C

The base material is additionally reinforced with technical fibres or fillers. The solid lubricants are microscopic particles, embedded in millions of tiny chambers of the material. This is adequate to sufficiently lubricate the immediate surrounding area and to reduce the friction of the system. These additives strengthen our lead screw nuts decisively for wear resistance.

In addition to a large selection of standard materials for lead screw technology, igus also offers a wide range of variants in the lead screw nut geometry itself:
Cylindrical lead screw nuts
Cylindrical lead screw nuts with spanner flats
Flange lead screw nuts
Flange lead screw nuts with spanner flats
Heavy-duty lead screw nut geometry
Cylindrical injection-moulded lead screw nuts
Injection-moulded lead screw nuts with flange
Technical data
Accessories
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH