Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

drylin N Complete System

Number of products: 5

drylin® N end cap

from 427.08 INR/Pc.
4 items, thereof ready for shipping:
2 in 24 hours
2 in 2 weeks
To the product page
New

drylin® end stop NSVK

  • For NSV-01-27 rails
  • Securing the linear carriages in the rail profile
  • 'Off the shelf' solution
  • Travel range of linear carriage can be set
Upon request
1 items, thereof ready for shipping:
1 in 24 hours
To the product page
New

Variable drylin® end stop NSVZ, with clamp

The NSVK end cap element provides an elegant rail termination incl. edge covering.
  • Variable end stop for NSV prism rails
  • Directly supplied or retrofittable
  • Rail NSV-01-27, NSVZ-27 installed, vertical installation position. NSVZ min. holding force 200N
Upon request
1 items, thereof ready for shipping:
1 in 2 weeks
To the product page
New

drylin® End stop NSVA, bolted

  • 'Off the shelf' solution
  • Suitable for prism rail NSV-01-27 in silver or black anodised
  • Directly supplied or retrofittable
Upon request
1 items, thereof ready for shipping:
1 in 2 weeks
To the product page

drylin® NT end cap for the NT-35/60 series

  • Front visual cover of telescopic rails
  • Rounded edge protection geometry
  • 100 % recycled. Made from recycled polymer iglidur ECO P
  • Series NTKA flat design
  • Series NTKB high design
Upon request
4 items, thereof ready for shipping:
3 in 2 weeks
To the product page

Consulting

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH