Solutions for sheet metal

Clipping & ready

Clip bearing with installation graphic for fixing into a hole.

iglidur® Clip bearing

  • The solution for simple bearings, punched sheet metal holders
  • locating spigot through 2nd flange
  • Simple assembly by hammering in - for automated processes and high volume
  • Suitable for e-coating/e-coating in material K230

Press & plug

iglidur MDM plain bearing in grey and orange, shown in section and assembled views.

iglidur® MDM double collar bushing

  • Made of unfilled, elastic materials such as iglidur® M250 or iglidur® RN27
  • Correct "" axial contact surface on both sides
  • No flanging necessary
  • Assembly can only be automated to a limited extent
  • Depending on material 18-20 Mpa* possible

Screws & ready

Plastic bushing and mounting examples of iglidur MKM for automotive use.

iglidur® MKM flange bushing

  • Made of unfilled, elastic materials such as iglidur® M250 or iglidur® RN27
  • Correct "" axial contact surface on both sides
  • Simple, automated flanging
  • Tolerance compensation through axial pretension
  • Alternatively also riveting
  • Depending on material 18-20 Mpa* possible

Fügen & rest

iglidur Snap-On bushing is pressed onto a bearing point.

iglidur® Clip On double collar bearing

  • Axial tolerance compensation
  • Captive pre-assembly possible
  • Electrically conductive materials are optionally possible
  • Pressure-resistant materials up to 80 MPa

Consulting

I look forward to answering your questions

Profile
Sandesh Rasiklal Solanki

Sales Manager - iglidur & Care & Sow

+91 9325502106Write e-mail

Shipping and consultation