igus-icon-lupe
igus-icon-lupe
1 of 2
- Torque: 0.1Nm to 1.8Nm
- Operating voltage: 12VDC and 24VDC
- Speed: up to 440rpm
- Motor connection: low-profile connector
- Protection class: IP30
- Direct battery operation possible
Price without gearbox
Item no.
Price without gearbox
The igus® DC motors with spur gear can be used for simple drive solutions and without power electronics. This means that they can be operated with batteries. By simply reversing the polarity of the connections, the direction of rotation of the motors is changed. Other advantages of the motor are its effectiveness, compactness and quiet running.
The drygear® motor kit contains the motor with coupling, coupling housing and all necessary screws.