igusigus-icon-cart(0)

drylin® E EC/BLDC motor with Molex connector, Hall and encoder, NEMA 17

MOT-EC-42-C-I-A product image
igus-icon-lupe
MOT-EC-42-C-I-A product image
igus-icon-lupe
MOT-EC-42-C-I-A technical drawing
igus-icon-lupe
MOT-EC-42-C-I-A technical drawing
igus-icon-lupe
1 of 4
drylin® E EC/BLDC motor with Molex connector, Hall and encoder, NEMA 17
drylin® E EC/BLDC motor with Molex connector, Hall and encoder, NEMA 17
drylin® E EC/BLDC motor with Molex connector, Hall and encoder, NEMA 17
drylin® E EC/BLDC motor with Molex connector, Hall and encoder, NEMA 17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Rated torque: 0.30Nm
  • Nominal voltage: 48V DC
  • Motor connections: Molex connector, encoder with Molex
Item no.

Consulting

I would be happy to answer your questions personally

Ashish Rai
Ashish Rai

igus-icon-phone+91 7618792473

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

    • Facebook
    • Instagram
    • LinkedIn
    • YouTube
    • Twitter

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:India

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH