Change Language :

"Responsibility". This year's main theme of Anuga FoodTec clearly focusses on the economical use of resources in production for both manufacturers and suppliers.
A joint study by RWTH Aachen University and igus® now shows how Heineken Brazil is saving costs and CO2-eq by switching to lubrication- and maintenance-free bearing technology made of high-performance polymers.
The results | Savings at Heineken Brazil and worldwide
One of the customer applications analysed concerns the transport technology at the Brazilian branch of the Heineken brewery group. The focus was on 600 bearing points in the conveyor belt, which can now operate without external lubricants thanks to the replacement of metal bearings with polymer bearings.
The researchers calculated a saving of 180 kg CO2 equivalent per year.
If all 160 Heineken branches were to switch to polymer bearings, the company could not only save 28,814 kg of CO2 equivalent per year. It would also save a projected 20 tonnes of lubricant costing 450,478 euros per year and 5.4 million euros in personnel costs.
These products make the switch to lubrication-free technology a success.
These products consist of up to 100 % regranulate and come from our chainge® programme.

cradle-chain
The first e-chain® made from recycled material in virgin material quality. Tested in the igus® laboratory.

ECO ball bearings
Ball bearings made from recycled material, e.g. from sprues in injection moulding production.

Recycled linear bearings
shaft guide with 100 % recycled linear housing

Plain bearing N94
New Lubrication-free plain bearing made from 94 % renewable raw materials.
These products are designed for hygiene-sensitive areas in the food and beverage industry.

Food compliant
These products are FDA and EU 10/2011 compliant. To the overview.

Stainless steel
Linear tables, ball bearings and more made of corrosion-resistant stainless steel.

PFAS / PTFE
PFAS-critical products are often undesirable. We will show you the alternatives.

Linear rail Hygienic Design
New No chance for bacteria and germs. The FDA alternative to recirculating balls.

linear axis Hygienic Design
New Hygienic format adjustment. Spindle axis in FDA design.

Hygienic Design slewing ring bearing
New slewing ring bearing in hygienic design for CIP-compatible cleaning.

chainflex® PFAS/PTFE
New chainflex® cables are PTFE/PFAS-free.

Detectable spherical plain bearing
New Self-lubricating spherical bearing made from FDA-compliant materials.
With these solutions, unplanned system downtimes can be avoided.

Line monitoring CF.Q
Avoid unplanned system downtimes due to line failures.

Chain monitoring
Measure tensile/push forces or detect breaks at an early stage.

Bearing monitoring
Smart sensors for plain bearings, rotary table bearings and linear bearings.

Flange bearing with sensor
New The intelligent flange bearing permanently monitors the condition of the bearing position.

New Detect cable stress at an early stage. New optical status indicator for cable monitoring.
Learn more
igus® GO
Discover the optimisation potential of objects in just a few seconds

Spare parts recognition via AI
Identifying spare parts made easy: significant reduction in search time.

Virtually with us
Book a virtual tour of our real 400 m2 trade show stand now or explore it on your own.

With you on site
We come to you with our mobile pop-up trade show stand. In our luggage: the right products for your application to touch and feel.

In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm