Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

Product finder for drylin® linear modules

… Online product finder for linear modules...

Click & Check & Order
 
New online product finder for linear modules
How can I quickly find the right linear module that I need? How can I then configure and order the selected linear system ready for connection? And these are precisely the questions addressed by the new online tool for linear modules in drylin® drive technology. Whether on laptop, pad or smart phone, selecting the right linear module is now very convenient and easy. You can easily select the right system with just a few technical parameters and the desired stroke length. 
Then put together the chosen items plus the desired accessories so that it is all ready for installation. And order conveniently in the online shop.
drylin E linear module designer for drive technology

Improve technology with igus® Tech up
  • Quick selection of the right linear module
  • Configure everything directly in the online tool so that is is ready for connection
  • Safe with indication of the running performance in double strokes and motor utilisation
  • With manual controls or electric motors
Reduce costs with igus® Cost down
  • Delivered ready to install from a single source
  • Reduce the time you spend designing your system by directly downloading 3D CAD modules and dimension drawings
  • Industrial solutions such as stainless steel or FDA-compliant selectable by a click of the mouse
  • Documentation and system description included
  • Unique part number and drawing number indication
igus® demonstrates how it works! Proof
  • Suitability check included. All selected items (linear module, accessories, etc.)  fit together.
  • Linear rails, salt-spray tested (NSS) according to DIN EN 9227/ASTM B-117
  • Tested: ZLW-1040 series standard, 1500mm stroke, motor NEMA24, 25N load, acceleration 0.8m/s², speed 1.5m/min, duty cycle 25%: over 5,900,000 double strokes, motor utilisation is 58%
Plastic to Oil - igus® is sustainable Sustainability
  • All configurable linear modules are 100% maintenance-free due to self-lubricating igus® polymers in all bearing points
  • 100% clean and hygienic
  • No washing out of fats and oils in cleaning processes

New products catalogue

Besides product presentation, technical data, dimensions and pictures, the new online brochure is enriched with additional information such as the link to the online shop, white papers, blog posts and explanatory videos. The entire catalogue and individual pages can be easily downloaded. The catalogue can also be shared with colleagues via e-mail or social media.
 
Use the catalogue here


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH