Change Language :
The linear technology and drive technology from igus® is based on a plain bearing system with high-performance polymers. This results in significantly lower noise and vibrations. The application is up to 4 times quieter for the operator.
*Whether in monetary terms or as time savings in assembly, selection, design, etc. Technical improvement in the form of ease of installation, durability, etc. If we cannot provide you with any savings or technical improvements, we will recommend an alternative solution.

With igus® drive technology, it is possible to test the quality of weld seams. A drylin® SHT linear unit is used here as standard in the igus® drive technology, which enables the adjustment of a bending punch. This makes bending tests with a maximum force of up to 5,000 N conceivable. The company "Munsch plastic-Schweißtechnik GmbH" relies on a complete solution with an electric drive in the form of a geared motor.

In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm