Cable guidance directly from the manufacturer

Black cable chain or hose system with Red Dot Design Award 2018.

Cable hose OCR

  • Round cable hose for desks
  • Can be attached with integrated magnets, adhesive strips or screws
  • Save time: "easy" design for fast insertion of cables
  • Flexible or locking installation of each chain link
  • reddot design award winner 2018
Cable carrier with a green cable.

Cable chain ZF14

  • Square cable chain for desks
  • Screwed or glued fastening
  • Attractive design
  • Easy clip-on of mounting brackets
  • Simple filling even when installed with "easy" design
  • UL94-V2-certified
Office Chain Oval cable carrier with curved cables.

OCO cable guide

  • Timeless design
  • Flexible installation
  • Easy extension or shortening
  • With incorporated magnets for easy attachment
  • Good holding force of the e-chain links of up to 150N
Plastic link of a cable chain with connecting element.

Small energy chains

  • Inner heights: 5 to 32mm
  • For small installation spaces
  • Faster opening and closing
igus energy chain with hose holder and connecting element.

Medium-sized energy chains

  • Inner heights: 21 to 48mm
  • For applications in the medium load range
  • High stability, quiet operation
Cable carrier with several links and connecting elements in black and gray.

Large energy chains

  • Inner heights: 21 to 350mm
  • For high loads
  • High stability and rigidity
e-chain module with black cable sleeve and connection flange.

For robots

  • Inner diameters: 12 to 46.8mm
  • For demanding multi-axis robots
  • High flexibility
Cable chain module with opening cover and cable channels.

Protection against dust and swarf

  • Inner heights: 21 to 75mm
  • Cost-effective protection against dirt and swarf
Three energy chains in different versions shown side by side.

All energy chains & accessories

  • Rotary energy supply
  • Strain reliefs
  • Guide troughs and more

Where are cable guides from igus used?

How are cable guides installed