Warning for electrostatic-sensitive components in a cleanroom environment.

Electrically conductive igubal ESD spherical bearings

Reliable protection for sensitive electronic components

What you will find on this page

ESD bearing housings and spherical bearings in various designs.

Advantages of igubal ESD

  • Electrically conductive
  • Minimisation of discharges
  • High abrasion resistance
  • Chemically resistant
  • ESD-certified

What is ESD?

Abstract blue energy trail with lightning and a light arc above a glowing circle.

The necessity of ESD protection

What can the igubal ESD series do?

ESD measurement on an igubal bearing sample with a multimeter and test probes.

Conductivity

Abrasion resistance

Chemical resistance

igubal products made from the material ESD

F204-KS square bearing housing with four mounting holes and a central opening.

ESD four hole flange bearing

  • Plastic housing as an alternative to UC204, 206 and 208
  • Housing material: iglidur ESD
  • Spherical-ball material: iglidur X
Black bearing housing with two mounting holes and a central circular opening.

ESD two hole flange bearing

  • Plastic housing as an alternative to UC204, 206 and 208
  • Housing material: iglidur ESD
  • Spherical-ball material: iglidur X
igus P204-KS bearing housing with a black circular insert.

ESD pillow block bearing with spherical insert bearing

  • Housing material: iglidur ESD
  • Spherical-ball material: iglidur X
  • For high temperatures
Black sealing ring with a central hole.

Machined ESD spherical insert bearing

  • Material: iglidur X
  • Based on DIN 626-1
  • For high temperatures
Metal rod end with internal thread.

Rod end with female thread

  • With stainless-steel dome for high transverse loads
  • Electrically conductive
  • Stainless-steel housing
Rod end bearing with metal male thread and black sealing ring.

Rod end, male thread

  • With stainless-steel dome for high transverse loads
  • Electrically conductive
  • Stainless-steel housing

More about igubal spherical bearings

Shop

Tool

Knowledge Base