igubal spherical ball

Plastic calottes in four colour and texture variants, shown side by side.

Our materials for spherical balls

iglidur W300 spherical bearings made of plastic.

iglidur W300

  • Dimensional series: K and E
  • Material spherical ball: iglidur W300
  • Standard material
iglidur R spherical cups made of plastic.

iglidur R

  • Dimensional series: K and E
  • Material spherical ball: iglidur R
  • Abrasion-resistant
iglidur X spherical caps in close-up.

iglidur X

  • Dimensional series: K and E
  • Material spherical ball: iglidur X
  • For high temperatures
Two iglidur J spherical bearings.

iglidur J

  • Dimensional series: K and E
  • Material spherical ball: iglidur J
  • Low moisture absorption
iglidur ball caps and half shells for spherical joints.

iglidur J, split

  • Dimensional series: K and E
  • Material spherical ball: iglidur J
  • Low moisture absorption
Two iglidur plain bearings made of igus J4 material.

iglidur J4

  • Dimensional series: K and E
  • Material spherical ball: iglidur J4
  • Especially cost-effective
iglidur plain bearing in spherical cap shape with a central bore.

iglidur J4V

  • dimensional series: E based on DIN ISO 12240
  • Material spherical ball: iglidur J4V
  • Clearance-free, pre-loaded
Blue iglidur A181 spherical bearings on a white background.

iglidur A181

  • Dimensional series: K and E
  • Material spherical ball: iglidur A181
  • Suitable for food contact
Two blue hollow parts on a light background.

iglidur FC180

  • Dimensional series: K and E
  • Material spherical ball: iglidur FC180
  • Detectable
Igus plain bearing made of iglidur UW in ring shape.

iglidur UW

  • dimensional series: E based on DIN ISO 12240
  • Material spherical ball: iglidur UW
  • For underwater applications
Metal spherical bearings for articulated connections.

Stainless steel

  • Dimensional series: K and E
  • Spherical ball material: stainless steel
  • Particularly robust
igus igubal spherical cap with sectional drawing and dimensions.

Can't find the right spherical ball?

When do I take them?

  • If you need maintenance-free material
  • When dimensional series E and K components should be fitted
  • If different iglidur materials should be tested
  • If high compressive strength is required
  • If high flexibility is required
  • Replacing ball bearings in metallic housings

When do I not take them?

  • If temperatures are higher than +250 °C
  • When dimensions above 50mm are required
  • If rotation speeds of more than 0.5 m/s are to be achieved

More about igubal spherical plain bearings

Shop

Tool

Knowledge base