igubal clevis joints

Maintenance-free fork joints made of solid plastic

Advantages of the igubal clevis joint

igubal clevis joint connecting elements in different versions.
  • maintenance-free dry operation
  • corrosion-free
  • Resistant to chemicals
  • High damping capacity
  • Very low weight
  • Can be used in media
  • Easy to install
  • Calculable service life
  • Maintenance and lubrication-free

When do I use them?

  • When high rigidity is required
  • When freedom from corrosion is desired
  • If no lubrication is to be used
  • When weight is to be saved
  • When maintenance-free dry operation is required
  • If the simplest assembly is to be realised
  • If combinations with pneumatic cylinders and gas springs are to be realised

When should I not use them?

  • When temperatures exceed 120°C
  • If dimensions over 20 mm are required

igubal clevis joint - Application examples

Coating powder on a production line in the food industry for smoother-gliding bags.

Food industry

Cardboard box on a packaging line with conveyor equipment.

Packaging industry

Painting robots spray an car body in a production hall.

Automotive industry

igubal clevis joint variants

igubal GERM-10 clevis head made of black plastic.

Standard clevis joints

igus ball joint with angled plastic housing and threaded connection.

Clevis joint with spherical bearing

igus plastic clevis head with two holes.

Food-compatible

More about igubal spherical plain bearings

Shop

Tool

Knowledge base