Change Language :
The new i.Sense EC.W sensor makes more system availability more cost-effective than ever before. With the igus e-chain configurator, you can now easily add the EC.W sensor to your existing chain configurations using the drag-and-drop function, or create new energy chain systems directly with smart EC.W condition monitoring:
► Fast
► Reliable
► Smart
get an intelligent energy chain with service life sensor in just a few clicks

Define application parameters
Open the e-chain configurator and define both your cable pool in the chain and the desired application parameters (installation type, travel etc).

Select e-chain series
Then select a suitable chain series that is compatible with smart plastics and add the smart EC.W sensor with one click.

Create individual interior separation
Now you can arrange your individual interior separation as usual - automatically taking into account all interior separation rules for the EC.W sensor.

smart plastics dominoes
Have our smart plastics dominoes sent to you now and put together your very own configuration.
During your visit, you can also look forward to a playful treat from smart plastics afterwards.
360° insight into the igus test laboratory
All smart plastics test setups can be found here by rotating the mouse over the screen.
In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm