Change Language :


Concept study:
The i.Cee² measurement case is a mobile measurement platform that allows industrial data to be collected and analysed directly on machines, systems or test rigs. The approach: open the case, connect the sensor, start the measurement - without any permanent installation or additional IT infrastructure on site.
Instead of combining several individual devices, the industrial case bundles data acquisition, sensor integration, local analysis, data storage and communication in one system. This makes it suitable for a range of different measurement tasks, e.g. in service, in research and development, for condition monitoring, retrofit as well as proof-of-concept and digitalisation projects. Initial findings can be generated directly on site in order to make decisions more quickly.
Open platform for a wide range of sensors
Start measurement campaigns without complex engineering
Data acquisition, analysis and communication in one system
Simply digitise existing machines
Edge analytics provides insights that can be used immediately on site
All this is included in the i.Cee² module:
| Technical data | |
|---|---|
| Equipment | Raspberry Pi CM4, Quad Core Cortex A72, 1.47″ TFT display, joystick for calibration & diagnostics, 24 V supply, robust industrial housing. |
| System architecture | Docker/Kubernetes-compatible, REST & MQTT APIs |
| Inputs and outputs | 12 digital outputs, 6 analogue inputs RS-485, 2 relay outputs, 2 load cell channels |
| Connectivity | 2x Ethernet (IT + fieldbus in parallel), WLAN, Bluetooth, integrated LTE modem, HDMI (for local visualisation), optional: LoRa |
In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm