drylin C roller guide

Smooth-running roller guide for minimal operating effort

The advantages of the new drylin C series

  • Extremely smooth manual operation: clearance and guide can be adjusted via eccentric rollers
  • Cost-effective carriages due to zinc die-casting
  • High design freedom for loads up to 200N
  • 100% lubrication-free and maintenance-free
  • Configure online and calculate service life: igus.eu/dlx
drylin C roller guide

drylin C roller guides

CW-3030-10-31-02
  • Cost-effective carriages due to zinc die-casting
  • High design freedom for loads up to 200N
DCSO-3021-01-CA-D
  • 30mm rail width and system height
  • Lightweight design: Aluminium rail with zinc die-casting carriage with three polymer rollers - lighter than pure steel systems
CWA-3030-01-04
  • For additional lateral screw-on points on the carriage, rail covers and more

Your challenge is our mission

  • To carry out a technical evaluation of your application
  • To find the right drylin configuration
  • To implement customised project solutions
  • Identifying opportunities for optimisation in existing systems

Display adjustment using drylin C roller guides


Ask our expert about this new product!

Support: Michael Hornung

Download white paper

White paper

Linear technology samples

Linear technology samples

Consulting

I look forward to answering your questions

Profile
Ashish Kumar Rai

Product Manager - Drylin

+91 7618792473Write e-mail

Shipping and consultation