iglidur pv values and coefficient of friction

Formula for the pv value

Formula for calculating p × v with K1, K2, μ, s, xk, xs, b1 and t as variables.
In these equations:
K1, K2 Constant for heat dissipation (K1 = 0.5, K2 = 0.042)
s Bearing wall thickness, mm
b1 Bearing length [mm]
μCoefficient of friction
λs Thermal conductivity of the shaft
λk Thermal conductivity of the bearing
ΔT (Ta - Tu)
TuAmbient temperature
TaMax. Application temperature
Correction factor for the pv value in intermittent operation, shown as falling curves by load.

Correction factor

Lubrication

LubricationCorrection factor
Dry operation1
During installation 1.3
Continuous, grease 2
Continuous, water 4
Continuous, oil 5

Thermal conductivity of shaft and housing materials

Material Thermal conductivity [W/m x k]
Steel 46
Aluminium204
Grey cast iron 58
304 stainless steel 16
Ceramics1.4
Polymer 0.24

Coefficient of friction

Coefficient of friction and surfaces

Consulting

I look forward to answering your questions

Profile
Nitin Prakash Vibhandik

Product Manager - iglidur and Care & Sow

+91 7760368383Write e-mail

Shipping and consultation