iglidur® X - Material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at -100°C- 🟧 🟧 🟧 🟧 🟧 +More information on wear resistance
Wear resistance at +250°C- 🟧 🟧 🟧 🟧 🟧 +
Wear resistance at + 315°C- 🟧 🟧 🟧 ⬜️ ⬜️ +
Surface pressure- 🟧 🟧 🟧 🟧 🟧 +150MPa
Low coefficient of friction- 🟧 🟧 🟧 ⬜️ ⬜️ +Coefficients of friction µ, dry: 0.09 - 0.27
Wear- 🟧 🟧 🟧 🟧 ⬜️ +µm/km, 6.30
Suitable for extremely high speeds- 🟧 🟧 🟧 🟧 ⬜️ +
Low moisture absorption- 🟧 🟧 🟧 🟧 ⬜️ +More information on moisture absorption
Excellent wear resistance under water- 🟧 🟧 🟧 🟧 ⬜️ +Coefficient of friction µ: 0.04
Very high media resistance- 🟧 🟧 🟧 🟧 ⬜️ +More information on media resistance
Electrically dissipative- 🟧 🟧 🟧 🟧 ⬜️ +
Universal chemical resistance- 🟧 🟧 🟧 🟧 ⬜️ +
Mould resistance- 🟧 🟧 🟧 🟧 🟧 +According to DIN EN ISO 846

Mechanical specifications

Chart with a descending red line over a grid.
Chart with two rising deformation lines, red steeper than blue.

Permissible surface speeds

Maximum surface speed

m/sRotatingOscillatinglinear
permanent1.51.15
Short-term3.52.510

Friction and wear

iglidur® XdryGreasesOilWater
Coefficient of friction µ0.09-0.27 0.090.040.04
Graph with a downward red line on a grid, showing decreasing speed.
X-Cof load graph: the red line rises slightly across the grid.

Bar chart with categories A to G and different values on the Y-axis.
Bar chart with three categories A, B, and C; the blue series is highest at B.

Installation tolerances

Diameter d1 [mm]Shaft h9 [mm]iglidur® X F10 [mm]Housing H7 [mm]
up to 30 - 0.025+0.006 +0.0460 +0.010
> 3 up to 60 - 0.030+0.010 +0.0580 +0.012
> 6 up to 100 - 0.036 +0.013 +0.0710 +0.015
> 10 up to 180 - 0.043+0.016 +0.0860 +0.018
> 18 up to 300 - 0.052+0.020 +0.1040 +0.021
> 30 up to 500 - 0.062 +0.025 +0.1250 +0.025
>50 to 800 - 0.074+0.030 +0.1500 +0.030

Chemical resistance

MediumResistance
Alcohols+
Hydrocarbons+
Greases, oils without additives+
Fuels+
Diluted acids+
Strong acids-
Diluted alkalines+
Strong alkalines+

Radioactive rays

UV resistance

Vacuum

Electrical specifications

Typical application areas

Bottles on a production line for the beverage industry.

Beverage industry

Stacked wooden planks in a sawmill in warm light.

Wood industry

3D printer in an aircraft with two technicians beside a test setup with ESA and igus stickers.

Aviation