Plain bearings for thermal management

The alternative to carbon graphite bearings in coolant pumps and valves

  • Resistance to water-glycol
  • Temperatures up to 150°C
  • No leakage over the service life
  • Resistant to contamination by moulding sand
  • Cost advantages compared to carbon-graphite, PTFE and ceramic bearings
  • Quiet running
  • Up to 80 % weight saving
  • Ideally suited in combination with plastic shafts
  • Overmoulding possible

Suitable products

iglidur® H3

H3SM bearing bush freigestellt on a white background.

iglidur® H370

iglidur H370 plain bearing with flange, background removed.

iglidur® H1

iglidur H1 plain bearing, with background removed.

iglidur® H4

iglidur H4 plain bearing with flange, background removed.
Special bearings with grooves in two versions, yellow on the left and grey on the right.

Hydrodynamic and special plain bearings

More information

Application areas

Diagram of a car showing igus products in various systems and components.

To the overview

igus MPV car with transparent vehicle components, bearings and an e-chain in the lower area.

Consulting

I look forward to answering your questions

Profile
Sandesh Rasiklal Solanki

Sales Manager - iglidur & Care & Sow

+91 9325502106Write e-mail

Shipping and consultation