Energy supply systems and bearings for wind turbines

Areas of use

3D cutaway of a wind turbine with marked components and a drive unit at the rotor.
3D cutaway of a wind turbine with marked components and a drive unit at the rotor.
Wind turbine rotor lock with retaining pin and orange marking.

Rotorlock systems

  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
Rotor pitch system of a wind turbine with mechanical components inside.

Pitch actuators

  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
Azimuth brake for wind turbine with section view and detail of the braking elements.

Azimuth and rotor brakes

  • Moulded or injection moulded parts
  • High wear and pressure resistance
Azimuth sliding plates in a wind turbine bearing with the friction surface marked.

Azimuth adjustment

  • Extremely high wear resistance
  • Low coefficient of friction
  • Insensitive to dirt
e-loop guide in the wind turbine housing with cables.

Energy supply to the nacelle

  • Modular system, easy to open
  • Protection against impacts thanks to robust PU outer body
Wind energy cable carrier at a rotor joint with two marked bearings.

Rotor blade and azimuth adjustment

  • For high filling weights and confined spaces
  • Rotation angle up to 900°

Other products for wind turbines

Torsionable cables

Cable for cable carrier with shown torsional movement.
  • For torsion applications with +/- 180° at 1 m cable length
  • 4-year guarantee

twisterband

Twisterband cable guide with several overlapping spiral segments.
  • Rotary movements up to 7,000°
  • Rotation speeds up to 180°/s
  • Modular and easy to fill

multi-axis energy chain

triflex R energy chain system with guided cables.
  • Defined bend radius
  • +/- 10° torsion per chain link
  • High tensile force absorption

2-component high-load plain bearing

iglidur Q3E plain bearing bushing made of black plastic.
  • Suitable for extreme loads
  • cost-effective due to injection moulding

Tested for real use in the test laboratory