Change Language :
At Movi.Tec Srl Unipersonale in Italy, a triflex® energy chain protects the pneumatic cables that are attached to a robot: It is an integral part of an injection moulding system. The universal module TRC.RS.40.R is now installed to protect the e-chain® from the heat generated and to prevent the system from failing - it provides absolute safety while reducing vibrations as the robot runs through its work programme.
In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm