3D-printed exoskeleton hand on an arm.

Low friction, light and made to measure - quickly printed components for therapeutic applications

  • What was needed: Finger joints for an exoskeleton
  • Manufacturing process: selective laser sintering with SLS powder
  • Requirements: low coefficient of friction, wear-resistant, low weight, precision
  • Material: iglidur® i6
  • Industry: Medical industry
  • Success through collaboration: Fast delivery, cost-effective production of customised functional parts
3D-printed exoskeleton with hand and arm components on a grey background.

Problem

Solution

Structure of the hand exoskeleton and how it works

3D-printed exoskeleton supports an arm during rehabilitation.

iglidur® i6 - the best 3D printing plastic for low friction

3D-printed exoskeleton parts in different sizes laid out on a surface.

Self-lubricating polymer is ideal for applications in the medical technology sector.

3D-printed connecting part for an exoskeleton with white guide components.

Fast prototypes or quickly available functional parts?

A 3D-printed exoskeleton hand holds a blue bottle.

Other application examples for 3D printed components can be found here:

Consulting

I look forward to answering your questions

Vaibhav
Vaibhav Vishwasrao Taware

Industry Manager - Medical

+91  8595449116Write e-mail

Shipping and consultation