Change Language :
Flying probe testers can be used to check printed circuit boards for fault-free function after production. Needles touch and measure the test specimens point by point at lightning speed in order to rule out short circuits on the circuit board. To ensure that the fast-moving test heads are reliably supplied with energy and data cables, dissipative ESD energy chains of type E2 micro have been used in SPEA's flying probe testers for years.

In SPEA's flying probe testers, plastic energy chains of type E2 micro ensure that the cables are guided safely at maximum dynamics.
What was needed: Components for guiding all energy and data cables in the flying probe tester as well as linear guides, for example for format adjustment
Requirements: Durability of the cable guide with accelerations of up to 15g and vibrations in a confined installation space. Ability to dissipate electrostatic energy and freedom from lubrication.
Industry: Microelectronics
Success for the customer: Dissipative energy chains of type E2 micro ensure reliable cable guidance in the flying probe tester even with millions of cycles and high dynamics. Manufactured from the material igumid ESD, electrostatic charges are immediately dissipated in a controlled manner. drylin linear bearings also allow completely lubrication-free and maintenance-free format adjustment without risking contamination of the electronic components.