High-performance bearings for extreme temperature fluctuations in brewery plants

Profile

  • What was needed: Plain bearing made of iglidur A500
  • Requirements: The material of the bearing had to be able to withstand changing temperatures between 0 and 120°C as well as cleaning with aggressive chemical cleaning agents without any problems and have FDA approval.
  • Industry: Beverage industry
  • Success for the customer: The bearings made of iglidur A500 can operate in a temperature range from -100°C to +250°C. The material is resistant to all relevant chemical compounds. Overall, by using the iglidur bearings, an increase in service life of about 280% was achieved compared to the previous gunmetal bearing.
Brewery with large stainless steel tanks in a production room.

Problem

Solution

Stainless steel mixing system with an agitator inside.
Agitator in a stainless steel tank during mixing.

Consulting

I look forward to answering your questions

tejas
Tejash Shrikrishna Chavan

Industry Manager - Packaging

+91 9375440499 Write e-mail

Shipping and consultation