The alternative to cable trolleys: energy chain systems

What is the difference between energy chain systems and festoon systems?

Energy chain systems

  • Approx. 50 % less cable (52 m cable length with centre-fixed and approx. 100 m travel)
  • Approx. 800 mm system height
  • Approx. 10 % less steel construction (for the cable station)

Cable trolley

  • Approx. 115 m cable (115 % travel length) for 100 m travel
  • Approx. 3,500 mm length for the " "cable loops", system height approx. 5,000 mm

For maximum service life with optimised design - P4HD.56R heavy-duty roller chain

igus e-kette cable carrier module with multiple links and closed cable chambers.

E4.1 system

Energy chain for power supply in moving applications.

E2/000 system

Festoon cable carrier for moving cables on a machine.

System 4040R/5050R

Cable carrier for festooning applications with modular links.

System 4040HD/5050HD

Festooning cable carrier with pink wireless signal icon for connected monitoring.

P4.1 system

igus energy chain with guided cables and a pink radio-wave symbol.

Predictive maintenance

CHAINFLEX cables for cable carriers with different cable constructions shown in cross section.

chainflex cables

Energy chain for festooning with multiple guided cables.

readychain harnessing

Selected application examples

Crane on a long pier over the water.
Large harbor crane by the water with a port and several ships in the background.
Container conveyor system at the port with cranes and stacked containers.

You might also be interested in

Container crane in the port lifts a container over stacked containers at the quay.

Energy chain systems in crane facilities

Cable carrier compared with cable drum and the text “VS”.

Energy chain systems instead of motorised cable reels

Microflizz system compared with the power rail and radio symbols.

Energy chain systems instead of busbar systems