triflex® R mounting brackets for universal robots (metal)

TRIFLEX R shown with an upgrade to a new holder and cable band.

Advantages of plastic compared to metal

Comparison chart with two orange bars; the right one is 64% lower.
  • Weight saving
  • price saving
  • No paint scratches
  • significantly shorter assembly time
  • shorter delivery time

Application example with metal clamps

  • Secure cable routing with triflex® R on Universal Robots, which the new Cobot clamps can also do
  • Simple but significantly slower connection with screw clamps compared to the new Cobot clamps
  • For 2 triflex® R sizes - Ø 30 and 40
  • Only for UR3, UR5 and UR10. The new Cobot clamps also fit the UR16
  • For TRC, TRE and TRL e-chain®.

Diameter of UR metal clamps

UR3, 5, 10 arm diameters

Metal clamp assembly video

Installation video plastic clamps

Matching triflex® e-chain®:

TRC series:

TRE series:

Series TRL:

triflex R TRC cable hose on a light background.

TRC (closed chain version)

triflex R TRE cable carrier on a light grey background.

TRE (open chain version)

triflex R cable carrier system on a light grey background.

TRL (light & open chain version)