Super aluminium support tray

  • Corrosion-resistant, seawater-resistant aluminium profile
  • Wear-reducing glide strip integrated as standard
  • Quiet running thanks to optimised silencer profile
  • Simple installation
  • Conductivity in accordance with DIN EN 61537: Standard
Aluminium diversion trough for a linear system with numbered components.
  1. Noise-reducing: optional rubber silencer profile
  2. Simple connection: optimised fixed end module made of plastic
  3. Wear-reducing: glide strip to protect against lateral abrasion
  4. Simple installation: with standard clamping shoes, basic version
  5. Corrosion-resistant: seawater-resistant aluminium profiles
Technical drawing of an aluminium support trough with dimensions and section details.
  1. trough side part, aluminium, 2 m
  2. glide strip, plastic, 2 m
  3. Optional: silencer profile, rubber

product range Aluminium-support tray:

Item no. Gutter height Length
9AT.35.SLA.1000 351000Order now!
9AT.35.SLA.2000 352,000Order now!

product range Mounting kits:

Item no. Gutter height Gutter height
960AT.30.100100 35Order now!
960AT.30.125 12535Order now!
960AT.30.150 15035Order now!
960AT.30.200 20035Order now!
960AT.30.250 25035Order now!
960AT.30.300 30035Order now!

How to mount the aluminium support tray

You might also be interested in

Steel cable guide mounted on an aluminium structure.

Steel support tray

Guide trough for e-chains and aluminium profiles in various versions.

guide trough

energy chain shop