TH3 - first e-chain® with a hygienic design

TH3 energy chain
  • Easy to clean
  • World's first polymer energy chain developed according to "Hygienic Design Guidelines"
  • FDA compliant - with the blue coloured material typical of plastic elements in the food industry (consisting of igumid TH NB for the side parts and igumid TH G for the frames and mounting brackets)
  • Design without bolted connections
  • Good resistance to aggressive cleaning agents and chemicals
  • Rounded edges mean that there are no dead spaces or resulting germ formation
  • No "material on material"
  • No bolted connections
  • Operating temperature -40°C / +70°C
  • Red Dot Award Winner 2017

Speed/acceleration FLG:

Temperature: -40°C/+70°C

Flammability class:

TH3 energy chain in slicing systems

TH3 e-chain® in slicing systems

TH3 energy chain in the mushroom harvesting system

TH3 e-chain® in the harvest plant

What are the requirements of an energy chain for food contact?

Product range:

TH3.25.Bi/26.070.8

TH3 energy chain series
Part No. Chamber width [mm]BiBaBRHa HiHDK
TH3.25.2/26.070.8 26 / 2670 86 703525.5 180110300
TH3.25.3/26.070.8 26 / 20.5 / 2695111703525.5180110300

Mounting brackets

Mounting bracket for the TH3.25
Mounting bracket for the TH3.25
Part No. A [mm]Bi [mm]Ba [mm]
TH3.250.2/26.12.8.A77.57086
TH3.250.3/26.12.8.A102.595111

TH3.45.Bi/20.090.8

TH3 energy chain series
Part No. BiBaBRHa HiHDK
TH3.45.2/20.090.8 70 90 905745 250120338
TH3.45.3/20.090.8 95115905745250120338
TH3.45.5/20.090.8 145165905745250120338

Mounting brackets

Mounting bracket for the TH3.45
Mounting bracket for the TH3.45
Part No. A [mm]Bi [mm]Ba [mm]
TH3.450.2/20.12.8.A807090
TH3.450.3/20.12.8.A10595115
TH3.450.5/20.12.8.A155145165

Also available as ready-to-install complete system