Change Language :

The E4/4 system is used in two areas: For extremely long travel lengths and for unsupported, sideways applications. The famous "rear grip" between two chain links makes this possible. Compressive forces and rigidity are increased, which increases the resistance to wet and harsh weather conditions. Special roller chain links make E4/4 a true specialist for long travel distances. The undercut design - the simple fastening in the grooves provided - also enables the excellent ESD/ATEX performance: the chain links are always close together, as the current can flow when they come into contact with each other (please note: this only applies to the special conductive material igumid® ESD and does not apply to the standard series in this catalogue).
Typical industries and applications
RTG, quay cranes, many other cranes, composting plants, gypsum, concrete, chemical and mineral plants as well as agricultural operations, machine tools: unsupported, side-mounted applications, construction machinery, ESD applications, heavy machinery, steelworks, shipyards, welding plants.
E4/4 Applications at a glance:
You can find more interesting applications from a wide range of areas here

In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm