Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

drylin SLX linear module with spindle

  • Suitable for manual adjustment as well as electrical operation 
  • Easy installation thanks to many grooves (groove 10 type B) and fastening options 
  • Different stroke lengths
  • Spindle pitch DST 16x5
  • Request further product versions or information
Product description
SLX spindle axis with many connection options

Based on our successful toothed belt axis ZLX-8060 with simple installation on aluminium construction profiles, many connection options and therefore the quick assembly of gantry systems. The profile offers high rigidity, low deflection and high protection thanks to three completely closed sides. The drylin W linear guide travels protected inside the profile. drylin electric motor kits offer a wide range of drive options. And the SLX, the spindle-based sister system, now offers precisely these advantages. Using the same multifunctional profile, a dryspin thread system moves inside the profile instead of a toothed belt.
 
    Tech up:
    • Suitable for manual adjustment as well as electrical operation


    Cost down:
    • Easy installation thanks to many grooves (groove 10 type B) and fastening options


    Proof:
    • Tested service life: dryspin thread Ds16x5, right-hand thread, stroke length 500mm, dynamic axial force 300N, feed rate 0.08m/min, speed 16 1/min, result: 113,232 double strokes


    Sustainability:
    • 100 % lubrication-free


    Technical data
    Downloads

    Consulting

    Shipping and consultation

    In person:

    Monday to Friday from 8 am - 8 pm.

    Online:

    24h


    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG