twisterchain - circular and spiral movements, snap-open along both sides

Circular movements with twisterchain - The twisterchain product range offers a vast selection for circular movements. twisterchain applications are available with guide trough, which has the following advantages: Guidance of the e-chain®, reduced abrasion of the e-chain®, optimum low-noise operation, rotation angle up to 360°. The modular structure of the guide trough enables the utilization of a longer chain length, various bending radii and several twists.
twister chain Turns possible up to 540° (with special mounting parts)
twister chain The modular structure of the guide trough enables the linking of a variety of radii of chains, circles and bends with always the same trough parts.
twister chain Opening - press down the screwdriver vertically in the groove of the crossbar. Loosen the crossbar by prizing (against the clamp)

Shop twisterchain:

Snap-open along the inner and outer radius

Series 2208

Inner height hi: 28 mm
Inner widths Bi: 52,5 - 112,5 mm
Bending radii R: 55 - 150 mm
Pitch: 44 mm

Series 2808

Inner height hi: 32 mm
Inner widths Bi: 50 - 150 mm
Bending radii R: 100 - 250 mm
Pitch: 56 mm

Series 3808

Inner height hi: 42 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 100 - 250 mm
Pitch: 67 mm

Series 4008

Inner height hi: 56 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 150 - 400 mm
Pitch: 91 mm

Installation instructions

Assembly of the twisterchain.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

twisterchain 3D CAD configurator

Generation of complete twisterchain 3D CAD models.

This "spiral-shaped" modular e-chain® is especially suitable for:

Circular, spiral movements up to 540° (with special mounted parts).

Quick cable replacement

Modular, rugged design - variable widths.

Cable-friendly interior

Crossbars can be opened along both sides

New guide trough type 01 and guide trough type 02 (up to 360° movement) available from stock

Variable interior separation

Applicable in rotation speeds up to 4 m/s

With steel mounting brackets (electrically conductive)

Typical industrial sectors and applications

Robots

Handling machines

Packaging machines

Glass machines

General mechanical engineering etc.

Circular motions possible up to 540° (with special mounting parts)
 

UL94-V0 Classifications on request
 

 
2 different types of guide trough systems available


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302