Bearings and energy chains for commercial vehicles

Heavy loads, dirt, heat, low temperatures and humidity: commercial vehicles and lorries have a rough working day. No tradesperson can afford downtime, and usually the tight schedules do not allow time for maintenance. Energy chains, plain bearings and linear guides made of iglidur plastics help you increase reliability in and around the vehicle at many fault-prone places. The products are characterised by a high level of robustness, predictable running times and the fact that they do not require lubrication. No lubricants also means no dirt contained in the grease that limits mobility.

Tech up 

  • Lubrication and maintenance-free
  • Less installation space and lower weight
  • Quiet, smooth operation

Cost down 

  • Cost-effective and easy assembly
  • Avoid failures with service life calculator

Our top six products for commercial vehicles

Thick-walled plain bearing

 Innovation  plain bearing iglidur M260

Thick-walled bearing for heavy loads
  • Low coefficient of friction and wear
  • Cost-effective due to injection-moulding method
  • Lower maintenance costs
Discover all new products now
Discover the iglidur M260 plain bearing now
igutex TX1 plain bearing

Heavy-duty bearing TX1

Ideal, e.g. for use on tail lifts
  • Up to 200MPa static and 140MPa dynamic
  • Wear-resistant and dimensionally stable
  • Lubrication and maintenance-free
Discover more plain bearings in the shop
Discover TX1 heavy-duty bearing now
drylin W linear guide

drylin W linear guides

For exact display adjustments
  • Quiet operation
  • Self-lubricating
  • Dirt-resistant and corrosion-free
Discover more linear guides in the shop
Discover the drylin W linear guide now
E2 micro e-chain

Micro energy chain

Guidance, e.g. of sliding doors in delivery vans
  • For smallest installation spaces with smallest inner heights
  • Light and strong
  • Easy to assemble and open
Discover more energy chains in the shop
Discover the E2 micro energy chain now
dryspin lead screw technology

dryspin lead screw technology

e.g. in the variable front spoiler
  • Outstanding emergency running properties
  • Integrated solid lubricants
  • No maintenance or lubrication
Discover more lead screw technology in the shop
Discover dryspin lead screw technology now
igubal coupling joints

igubal coupling joints

e.g. in the gearbox
  • Lighter than metallic bearings
  • Wear-resistant and vibration-dampening
  • Economical and lubrication-free
​​​​​​​Discover more spherical plain bearings in the shop
Discover igubal coupling joints now

Which bearing at which installation point?

  • Lorry: we will show you the right bearing for every requirement
  • Whether installed in the chassis, engine compartment or in the driver's cab

▶ Installation positions and products for lorries

Installation positions lorries

Tested in the test laboratory for use in the real world

Continuous load, media resistance, low noise

In the industry's largest test laboratory for plastics, iglidur plain bearings, drylin linear technology and igubal coupling joints are put through their paces. The focus is on investigating the tribological specifications of different material pairings and testing assemblies. The results are incorporated into our tools for service life calculation and enable exact predictions of durability.

Upon request, igus carries out customer tests to check product use under customised conditions.

motion plastics are already successfully used here


This could also be of interest to you