The suitable bearing material: iglidur G
As an all-round material, iglidur G is suitable, for example, at the pivot points of the doors of commercial vehicles. Its use is recommended precisely because of the good coefficients of friction. However, the durable bearings are also resistant to edge pressure, whereby loads of more than 60N/mm2 pose no problem.
They were also developed for use in severe weather conditions in combination with dirt and dust, so that they stand their ground in outdoor use.