#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
 
                            
                         
                            
                         
                            
                         
                            
                         
        Aluminium, hard-anodised, suitable for unsupported applications, robust, corrosion-resistant, light
 
        Aluminium, clear anodised
 
        Hollow profile, aluminium, clear anodised
 
        Aluminium, hard anodised
 
        Round, aluminium hard anodised
 
        Round double rail, made from V4A stainless steel
 
        Single rail round, made from stainless steel V4A
 
        Single rail, round, hard-anodised aluminium
 
        High profile rail, round, hard-anodised aluminium
 
        Manual clearance adjustment, manual clamp
 
        Heavy duty for extreme conditions
 
        Compact for tough applications
Miniature guide carriage – standard
 
        Guide carriage, assembled, square
 
        Assembled guide carriage, round
 
        Mono-slide carriage, anodised aluminium
 
        Hybrid carriages with 4 single roller bearings for horizontal installation
 
        Hybrid carriages for lateral installation
 
        Linear guide system – extremely lightweight and strong
 
        Torque resistant, very light
 
        Q20 pillow block
 
        Pillow block Q20, tandem
 
        Linear plain bearing, round flange
 
        Linear plain bearing, round flange, tandem
 
        Round, zinc die-casting
 
        Tandem, round, anodised aluminium
 
        Assembled guide carriage, round with adjustable bearing clearance
Round, of zinc die-casting, with spring pretension
 
        Round, made of stainless steel, liner material iglidur® J200 with spring pretension
 
        Round, infinitely adjustable bearing clearance, liner material iglidur® J200
_135x135.jpg) 
        Monday to Friday from 8 am - 8 pm.
24h