igus-icon-lupe
igus-icon-lupe
1 from 2
- Design: open, long design
- Material sliding element: iglidur® J
- Housing material: anodised aluminium
igus-icon-lieferzeitOJUM-06-12
12
Discover the drylin® R OJUM-06 pillow block, which impresses with its long, open design. Consisting of anodised aluminium and a high-quality iglidur® J sliding element, it is a durable and robust solution for your applications. This pillow block combines functionality with an attractive design, which makes it ideal for a wide range of applications. Rely on the quality and performance of the drylin® R OJUM-06 pillow block for your projects.
.jpg)
In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm