igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: stainless steel 1.4571
- Material sliding element: iglidur® J200
igus-icon-lieferzeitWJ200UME-01-16-ES
16
none
0
The drylin W housing bearing WJ200UME-01-ES is a high-quality bearing housing made of stainless steel that has been specially developed for applications where infinitely variable adjustment of the bearing clearance is required. The sliding film is made of the material iglidur J200, which is known for its excellent sliding properties.
.jpg)
In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm