- For single, double and high-profile rails with a diameter of approx. 10 mm
- Lubrication- and maintenance-free
- Sliding element material: iglidur J200
- Material: stainless steel
-
Robust
Corrosion-resistant
Change Language :
The drylin W housing bearing WJ200UMA-01-ES is the ideal choice for applications with ø 10 mm round rails, whether single, double or high-profile rails. Its housing, made from high-quality stainless steel, ensures maximum robustness and reliable protection against corrosion, even in demanding operating environments.
Fitted with the iglidur J200 sliding element, the bearing offers low-friction, quiet and long-lasting movement, completely without lubrication. This ensures your application remains clean and maintenance-free at all times.
With its well-thought-out design and combination of robust materials, this housing bearing sets new standards in terms of efficiency and durability. It is particularly suitable for industrial applications where reliability and precision are paramount.
.jpg)
In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm