- Stable positioning
- Without additional clamping
- 100% lubrication-free operation
- With pre-load
- Low maintenance
Change Language :
The linear bearing WJ200UM-01-25-P40 in size 25 offers precision and reliability in compact form. Pre-loaded, the bearing remains reliably in place after adjustment without any additional clamping. The individually adjustable displacement forces enable controlled movement that can be customised to your requirements.
Tested with a load of 300N, a distance of 2,000mm and speeds of up to 0.3m/s², the bearing proved its durability with 4,298,15 double strokes. Low-maintenance and strong, the WJ200UM-01-25-P40 is the ideal solution for precise and constant movements in a wide range of applications.
.jpg)
In person:
Monday to Friday from 7 am - 17 pm.
Online:
24h
WhatsApp-Service:
Monday - Friday: 9am - 5:30pm