drylin® E stepper motor with connector and encoder, splash water protection, NEMA17

MOT-AN-S-060-005-042-M-C-AAAS product image
igus-icon-lupe
MOT-AN-S-060-005-042-M-C-AAAS product image
igus-icon-lupe
MOT-AN-S-060-005-042-M-C-AAAS technical drawing
igus-icon-lupe
MOT-AN-S-060-005-042-M-C-AAAS technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-005-042-M-C-AAAS video
igus-icon-lupe
1 of 5
drylin® E stepper motor with connector and encoder, splash water protection, NEMA17
drylin® E stepper motor with connector and encoder, splash water protection, NEMA17
drylin® E stepper motor with connector and encoder, splash water protection, NEMA17
drylin® E stepper motor with connector and encoder, splash water protection, NEMA17
drylin® E stepper motor with connector and encoder, splash water protection, NEMA17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP65
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: Metric M12 connector
  • Shaft seal prevents ingress of water
igus-icon-lieferzeitMOT-AN-S-060-005-042-M-C-AAAS

Consulting

I would be happy to answer your questions in person

Ashish Rai
Ashish Rai

igus-icon-phone+91 7618792473

Consultation and delivery

In person:
Monday - Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 5pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

    • Facebook
    • Instagram
    • LinkedIn
    • YouTube
    • Twitter

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:India

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG