My contact person
igus® (India) Pvt. Ltd.

36/1, Sy No. 17/3, NCPR Layout, Euro School Road,

Dodda Nekkundi Indl Area, 2nd Stage, Mahadevapura Post,

Bangalore- 560048

+91 80 68127800
+91 80 68127802

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

iglidur® slewing ring, PRT-04 standard with spacing mounting ring, aluminium housing, sliding elements made of iglidur® J

  • 60% lighter and 50% more space-saving than PRT-01
  • Wear-resistant and maintenance-free iglidur® sliding elements

Unsure whether it fits?

Product description
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubricant-free dry operation. The design is not based on metallic rollers or balls, but on maintenance-free gliding elements made of the proven tribologically optimized iglidur® materials in interaction with rings made of lightweight anodized aluminum.

With the versatile mounting solutions, the new PRT-04 slewing ring bearings are mounted in no time at all. With the convenient spacer ring, the PRT can be easily bolted to flat surfaces without the need for undercuts or cutouts for moving parts.

The PRT-04 is the high-performer in our product range. In addition, you benefit from an extensive and constantly growing modular system.
 
  • 60 % lighter, 50 % more space saving and 20 % cheaper compared to the PRT-01
  • Universal gliding elements made of iglidur® J
  • Extensive modular system
  • Particle emission test in the Fraunhofer IAF-compliant clean room laboratory

The gliding elements made of iglidur® J are our best all-rounders. They are characterized by a low coefficient of friction in dry operation. Furthermore, this material has a low moisture absorption and convinces with a good chemical resistance.
Do you have a clean room application? With our iglidur® J gliding elements, you can also use the PRT-04 in the clean room. Contact us for further advice.
Get an overview on our website or in the catalog, or take a look at our Online seminar on the PRT-04 modular system.
Technical data