drylin® N guide carriage installation size 80 iglidur® J sliding element

NW-02-80 product image
igus-icon-lupe
NW-02-80 technical drawing
igus-icon-lupe
1 of 2
NW-02-80 product image
NW-02-80 technical drawing
  • Material sliding element: iglide® J
  • Mounting type: Threaded, no bosses
  • Installation size: 80
  • Load capacity, stat.: 225 lbs (1000 N))
igus-icon-lieferzeit-dotNW-02-80
Clip-On plastic
none

Consulting

I look forward to answering your questions

Ashish Rai
Ashish Rai

igus-icon-phone+91 7618792473

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm