Clamps for energy chains and protective hoses on cobot robot arms


Cost-effective and flexible with fast assembly ‒ new support for securely fixing the energy supply

For secure attachment of the energy chain or the protective hose to the robot, the user can now rely on the new Lean Robotics clamps from igus. The universal retaining fixtures with hook and loop fasteners are flexible in shape and adapt to any robot arm. A slim design with rounded edges reduces the risk of injury if there is contact with the robot.
 
The new Lean Robotics clamp is available in various designs and suitable for use with the triflex R series TRC/TRE/TRL 30 and 40 and for all commercially available protective hoses of various diameters.

Your benefits at a glance:

  • For various robots arm diameters, universal applications
  • Suitable for igus triflex R series TRC/TRE/TRL 30, 40
  • Silicone-free and thus suitable for the automotive industry
  • Compact, smooth design
  • Slim, lightweight construction
  • Can also be combined with corrugated tube systems
  • Virtually no edges, so the risk of injury is minimised
  • Assembled and retrofitted in just a few steps
  • Low-cost addition in the igus cobot accessories product
    range

Single clamp or complete Universal Robots kit

Cobot clamp as a single part


For maximum individuality.
By using the individual clamps you decide on the energy supply to your cobot.
 
Go to the individual clamps

Universal Robots kit


We have already configured the appropriate kits for your universal robot.
You only need to choose between the chain size 30 & 40.
To the Universal Robots kits

Accessories

Clamp for axis 6

Available for
  • UR3(e)
  • UR5(e)
  • UR10(e)

 
To the clamps

Fibre-rod holder for UR10(e)

  • strong & defined cable guidance up to the tool 
  • plug and play for UR10 + UR10e
  • Suitable for the 600mm fibre-rods TRE.F.40.0600.1.0.B or TRC.F.40.0600.1.0
Go to UR10(e) fibre-rod holder
Cable Clip

Cable Clip

The Cable Clip is the alternative to the cobot clamp. When cables and hoses only have to be attached to the cobot for a short time (e.g. trade show), the Cable Clip is a quick alternative to the cobot clamp.  

More information about Cable Clip
To the shop

Cobot sample box

Try it for yourself

The sample box includes: 

  • 1 cobot clamp with mounting bracket and strain relief
  • 35cm long hoop and loop strip
  • 9 chain links TRC.30.050.0
Order a cobot sample box

Selection of cobot clamps

Standard clamp

Standard cobot clamp

For maximum individuality

Go to shop

with strain relief

Mounting bracket and strain relief

for axis 1 + 6

Go to shop

without strain relief

Cobot clamp with mounting bracket, no strain relief

for connection to the arm

Go to shop

with protector

Cobot clamp protector

for extra protection

Go to shop

with PMA clip

Cobot clamps PMA

for corrugated hoses

Go to shop

Complete sets for Universal Robots

Universal Robots kit 1 suitable for UR3(e)

Universal Robots kit 2 suitable for UR5(e)

Universal Robots kit 3 suitable for UR10(e)

Universal Robots kit 4 suitable for UR16e


Accessories for cobots

Clamp for axis 6

  • Ensures the right fastening and sufficient distance of the e-chain to axis 6
  • suitable for UR3(e) = TR.918.027
  • suitable for UR5(e) = TR.918.012
  • suitable for UR10(e) = TR.918.002
Cobot clamp
Example of a clamp installed on the UR

Fibre-rod bracket for UR10(e)

Fibre-rod holder for UR10
In the assembly demo video from 40 seconds you can see the very easy assembly of the fibre-rod holder (Part No: TR.917.924)
 
Scope of delivery:
2 metal clamps (silver)
1 metal extender crossbar (black) 
2 mounting brackets to attach the fibre-rod
Mounting screws

 


Fibre-rod for fibre-rod holder (TR.917.924)

open (TRE) or closed (TRC) chain series

TRE.B and TRC
600 mm fibre rod with
open chain: TRE.B
  • TRE.F.40.0600.1.0.B
600 mm fibre rod with
open chain: TRC
  • TRC.F.40.0600.1.0
Fibre-rod
The fibre rod always ensures directional pretension so that the e-chain is always guided above the cobot. 

Choose between the open (TRE) and closed (TRC) design

The fibre rod's length (600 mm) is ideal for the UR10(e)


 
 

length [mm]:

 


Assembly of cobot clamps

This video shows you the following content: 

► Insert cables and/or hoses into the TRE.B version by simply pressing them into the energy chain from the outside
► Connecting two chain links together
► Connection of the Velcro tape to the cobot clamp
► Installation of the cobot clamp on the cobot
► The correct connection/insertion of the energy chain with the cobot clamps  

Matching triflex® e-chains®:

TRE.30.050.0.B | TRE.40.058.0.B

TRE.40.058.0.B
  • "easy" design
  • Very easy to fill
  • Simply press cables in
To the shop for TRE

TRL.30.050.0 | TRL.40.058.0

TRL.40.058.0
  • Light alternative with "easy" design
  • Very easy to fill
  • Cost-effective
To the shop for TRL

TRC.30.050.0 | TRC.40.058.0

TRC.40.058.0
  • Closed design
  • Chip protection
  • Smooth exterior
To the shop for TRC

ready for shipping in 24 hours
ready for shipping in 2 weeks
Delivery time on request