1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: GLWFM-0405-06
- Material: iglidur® GLW
- Shape: Flanged bearings
- Dimensions:
- d1 4 mm
- d2 5.5 mm
- d3 9 mm
- b1 6 mm
- b2 0.8 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
- Fogging behaviour according to DIN 75201-B
- Low-cost material for high-volume production
iglidur® GLW | Low-cost material for large volumes
With plain bearings made of the material iglidur® GLW, we can offer our customers an alternative to iglidur® G for large series applications. Featuring similar mechanical design as iglidur® G, iglidur® GLW plain bearings are primarily recommended for static loads. For these applications, the dynamic properties of iglidur® G are unimportant to a degree and iglidur® GLW presents a cost-effective alternative.
Typical applications
Automotive
Machine tools
Robotics
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
With plain bearings made of the material iglidur® GLW, we can offer our customers an alternative to iglidur® G for large series applications. Featuring similar mechanical design as iglidur® G, iglidur® GLW plain bearings are primarily recommended for static loads. For these applications, the dynamic properties of iglidur® G are unimportant to a degree and iglidur® GLW presents a cost-effective alternative.
Typical applications
Automotive
Machine tools
Robotics
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?