Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

Condition monitoring for energy chains on RMG cranes saves lots of downtime costs

Israeli port operator HPC relies 100% on modern condition monitoring with i.Sense

Haifa is Israel's leading port. Almost 30 million tons of cargo are handled there every year. Thanks to the continuous efforts of our customer, Haifa Port Company (HPC), it is also the most efficient port in Israel. It meets the highest world standards and has capabilities recognized by the OECD. This also includes a comprehensive monitoring system for all RMG cranes used. 

Profile

  • What was needed: 4040HD energy chains, chainflex® cables, i.Sense condition monitoring
  • Requirements: Intelligent early warning system to prevent failures and reduce maintenance costs
  • Industry: Ports - cranes - RMG cranes
  • Success for the customer: Extension of service intervals and thus significant reduction of both costs and the risk of failure
 
Reliable condition monitoring in the crane industry
RMG crane with i.Sense chain

Problem

The port – a harsh, salty environment with high machine duty cycles, and no place for unexpected system downtime. Heavy loads, long periods of use, and a wide variety of weather conditions – cranes in port facilities must perform at their best. Ensuring this at all times requires reliable crane cable guidance systems and condition monitoring concepts.

Maintenance and servicing for current crane systems and crane cable guidance systems are growing not only in size, but also in control complexity. HPC currently replaces the energy chains supplying energy in the port every seven years, no matter what. While this creates a certain sense of security, it also means immense recurring costs. 

To load and unload the cutting-edge Triple E-class container ships, larger STS cranes must be built or existing cranes retrofitted. Container crane availability and dependability requirements are also increasing. This affects energy supply system design and selection. For future operations, in addition to using rol e-chains®, there is much to recommend self-monitoring systems fitted with sensors.

Solution

The main arguments for i.Sense condition monitoring on the crane are maximum safety and reliability for the energy supply system. Shutdowns should not happen at all, or eliminating them should at least require little effort. This is precisely where condition monitoring systems have their strengths and raison d'être. Each i.Sense system has its own advantages: 

  • i.Sense EC.P system: Push or pull force increase due to insufficient travel is detected in time and expensive consequential or total damage prevented.
  • i.Sense EC.B system: Protection against damage resulting from chain breakage with minimum maintenance costs
  • i.Sense CF.P System: No abrasion of the cables in the e-chain's inner radius due to incorrect adjustment
The power of this solution is even greater: the i.Cee module compares energy chain status data with experience from ongoing applications and refines them. The user can use this information to plan maintenance predictively based on the actual energy chain condition. There is another advantage: Maintenance personnel can access energy chain service life data at any time, from anywhere. igus believes that this technology will become a fixed component of the future container crane energy chain application.

"HPC believed in this system more than anyone else in the industry. Believing in the i.Sense system and adapting it to the old energy chain allowed us to protect our cranes from unplanned downtime ... and save a lot of money."

Mr Itzik Simana, Haifa Port Company



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH