#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
Maintenance-free dry operation
High rigidity
Durable in varying loads
Compensation of misalignment
Compensation of edge loads
Corrosion-resistant
Resistant to chemicals
Vibration-dampening
Suitable for rotating, oscillating and linear movements
Lightweight
High radial loads
Media-resistant
Space-saving
Easy to fit
Predictable service life
Maintenance-free and lubrication-free
When chemical resistance is required
If a cost-effective alternative is needed
If dirt-resistant bearings are required
If misalignments are to be compensated for
If you need split components
If temperatures are higher than +80°C
When an integrated fixing collar is required
If dimensions above 50mm are required
If rotation speeds of more than 0.5m/s are to be achieved