Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

YE.28 series

[Design study] Maximum stability

Maximum stability now with lower inner height
Expansion of the successful YE product range. igus hybrid chains (best mix of plastic and steel) in a new size with an inner height of 28mm. YE e-chains and e-tubes are ideal energy supply systems for machines with elevated axes.
Request the YE.28 series now
Tech up

Tech up

  • Maximum strength: steel inner plates absorb the force of the fixed plastic inner and outer link stop-dogs
Cost down

Cost down

  • Easy, quick assembly with few screws on the side panels, clip connections between crossbars and lids/shelves
Proof

Proof

  • YE series successful in customer applications with high fill weights
Sustainability

Sustainability

  • Less raw material required thanks to the option of partial repair instead of complete replacement.

Order a free sample

Order a free YE sample and convince yourself of the quality of the product.
Order now!

Real-world examples

YRHD in DWK Drahtwerk

Hybrid tube YRHD used at DWK Drahtwerk Köln as a replacement for steel tube

High stability and high fill weight - both requirements of the DKW Drahtwerk Köln have led to the selection of the hybrid chain YRHD.108.25.500.0 (tube variant) in order to implement the travel of 12.5m unsupported with a fill weight of 28kg/m can. The lid and shelves of the energy tube can be opened so that it is possible to add or replace cables later.
YE.42 at Sinopec

Two YE.42 hybrid chains side by side replace a steel chain at Sinopec

In steel chains, the built-in hydraulic hoses of this power catwalk application wear out very quickly, so that an alternative was sought. As the YE.42 hybrid chain consists of steel side plates that ensure an unsupported length that is approx. 100% longer (compared to plastic chains of the same size) and as the plastic links that have proven themselves for more than 35 years are used as crossbars, the YE series hybrid chain solves the customer's wear problem.
YE.42 at Genie

YE.42 hybrid chains for retrofitting a Genie work platform

The YE.42 series with a chain length of 7.5 metres is used in a Genie work platform. Flawless function after installation. The engineers on site particularly emphasised the ease of installation: It took much longer to remove the existing steel chain than to install the new YE hybrid energy chain, which was done within an hour in this application.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH