#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
Higher precision and stiffness
Requires continuous lubrication with grease or oil
Running costs due to maintenance and lubrication
Corrosion can seriously impair the function
Higher manufacturing and purchase costs than iglidur®
Compactness varies depending on design
Sensitive to shocks and forces against the direction of loading
Self-lubricating and maintenance-free
Corrosion-resistant
Cost-effective
Lightweight
Extremely wear-resistant
Contains no moving parts
Suitable for soft shaft materials