#1, Survey No. 34,
Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,
Bangalore- 560049
General specifications | Unit | iglidur® L350 | Testing method |
Density | g/cm³ | 1,54 | |
Colour | dark grey | ||
Max. moisture absorption at 23 °C/50% r.h. | % weight | 0,4 | DIN 53495 |
Max. total moisture absorption | % weight | 1,4 | |
Coefficient of sliding friction, dynamic, against steel | µ | 0,07 – 0,18 | |
pv value, max. (dry) | MPa x m/s | 3,00 | |
Mechanical properties | |||
Flexural modulus | MPa | 15.882 | DIN 53457 |
Flexural strength at +20°C | MPa | 210 | DIN 53452 |
Compressive strength | MPa | 210 | |
Recommended max. surface pressure (20°C) | MPa | 59 | |
Shore-D hardness | 80 | DIN 53505 | |
Physical and thermal properties | |||
Max. long-term application temperature | °C | +180 | |
Max. short-term application temperature | °C | +210 | |
Min. application temperature | °C | -100 | |
Thermal conductivity | [W/m x K] | 0,61 | ASTM C 177 |
Coefficient of thermal expansion (at 23 °C) | [K-1 x 10-5] | 7 | DIN 53752 |
Electrical properties | |||
Specific volume resistance | Ωcm | > 105 | DIN IEC 93 |
Surface resistance | Ω | > 105 | DIN 53482 |
Medium | Resistance |
Alcohol | + |
Hydrocarbons | + up to 0 |
Greases, oils without additives | + |
Fuels | + |
Diluted acids | + |
Strong acids | + |
Diluted alkalines | + |
Strong alkalines | + |
Specific volume resistance | > 105 Ωcm |
Surface resistance | > 105 Ω |
With increasing temperatures, the compressive strength of iglidur® L350 plain bearings decreases. The diagram 02 shows this inverse relationship. The recommended maximum surface pressure is a mechanical material parameter. No conclusions regarding the tribological properties can be drawn from this.
m/s | Rotating | Oscillating | linear |
Continuous | 3,0 | 1,5 | 4,0 |
Short-term | 4,0 | 3,0 | 6,0 |
iglidur® L350 | Application temperature |
Minimum | - 100 °C |
Max. long-term | + 180 °C |
Maximum, short-term | + 210 °C |
In addition secure axially from | + 140 °C |
iglidur® A300 | Dry | Greases | Oil | Water |
C. o. f. µ | 0,07 - 0,18 | 0,06 | 0,04 | 0,03 |
Diameter d1 [mm] | Shaft h9 [mm] | iglidur® A350 F10 [mm] | Housing H7 [mm] |
to 3 | +0,000 +0,010 | +0,006 +0,046 | –0,025 +0,000 |
> 3 to 6 | +0,000 +0,012 | +0,010 +0,058 | –0,030 +0,000 |
> 6 to 10 | +0,000 +0,015 | +0,013 +0,071 | –0,036 +0,000 |
> 10 to 18 | +0,000 +0,018 | +0,016 +0,086 | –0,043 +0,000 |
> 18 to 30 | +0,000 +0,021 | +0,020 +0,104 | –0,052 +0,000 |
> 30 to 50 | +0,000 +0,025 | +0,025 +0,125 | –0,062 +0,000 |
> 50 to 80 | +0,000 +0,030 | +0,030 +0,150 | –0,074 +0,000 |
> 80 to 120 | +0,000 +0,035 | +0,036 +0,176 | –0,087 +0,000 |
> 120 to 180 | +0,000 +0,040 | +0,043 +0,203 | +0,000 +0,100 |