Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

Gritting unit

Aggressive media

This gritting unit manages without a hydraulic drive and can therefore be used on any vehicle that has a loading area. Current can be supplied through the normal vehicle battery. The screwconveyer of the gritting unit has to be mounted movable in order to compensate axial offset and dynamic movements in the screw. In addition, the bearings used must be resistant to the aggressive gritting salt. For these reasons, igubal® flange bearings EFSM and igubal® pivoting bearings KGLM from igus® are used.

Profile

  • What was needed: igubal fixed flange and spherical bearing technology
  • Requirements: A movable bearing for the screw conveyor of the spreader unit was found that is permanently resistant to the aggressive road salt
  • Industry: Spreader unit, automation
  • Success for the customer: The fixed flange and spherical bearings used from the igubal product portfolio withstand the salt in the application. The maintenance-free bearings were combined with a shaft material made of easily machinable stainless steel.
Spreader unit

Problem

The machine is a winter service spreader with a capacity of 350 litres to 800 litres for spreading gritting agents such as sand and chippings as well as de-icing agents such as salt. The spreader operates on the 12 V battery voltage of the carrier vehicle, so there is no need for a hydraulic drive. This means it can be mounted on any pick-up or other flatbed vehicle. The application rate is dosed to the gram by a screw conveyor. A computer unit helps us to calculate the desired spreading width and travel speed, thus indicating the correct conveying speed of the screw conveyor. Overdosing and thus unnecessary environmental pollution is virtually eliminated.

Solution

The bearing of the screw conveyor proved to be problematic. In order to compensate for axial misalignment and dynamic movements in the screw, the bearing should be movable. In order to be able to withstand the aggressive medium salt, it was decided to use an igubal fixed flange bearing of the type EFSM-30 on the output side and an igubal spherical bearing of the type KGLM-30 on the input side. The shaft material chosen is the easily machinable stainless steel 1.4305.

Lehner Agrar GmbH, Jürgen Beck-Graf, Westerstetten, Germany

More applications from different sectors can be found here.

Go to manus® contest



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH